21.5.4 SIN - Serial IN from i/o space using direct addressing
The SIN instruction loads data byte from the I/O space to the shift register of the physical layer for serial read-out. The instuction uses direct addressing, the address consisting of the 6 address bits of the instruction.
| Operation | Opcode | Remarks |
|---|---|---|
| data ← I/O[a] | 0aa1 aaaa | Bits marked ‘a’ form the direct, 6-bit address |