57.8.4.4 Gain and Offset Errors
For:
- a given gain error: EG (%)
- a given ideal code (Ci)
- a given offset error: EO (LSB of 12 bits)
in 12-bit mode, the actual code (CA) is calculated using the following formula
For higher resolutions, the code can be extended to the corresponding resolution defined by RES.