45.6.9.14.1 Bit Error
This error is generated in host of client node configuration, when the USART is transmitting and if the transmitted value on the Tx line is different from the value sampled on the Rx line. If a bit error is detected, the transmission is aborted at the next byte border.
This error is reported by flag US_CSR.LINBE.