18.3.5.3 Flash Full Erase Command

This command is used to erase the Flash memory planes.

All lock regions must be unlocked before the Full Erase command by using the CLB command. Otherwise, the erase command is aborted and no page is erased.

Table 18-8. Full Erase Command
StepHandshake SequenceMODE[3:0]DATA[15:0]
1Write handshakingCMDEEA
2Write handshakingDATA0