39.14.1 HSMCI Control Register
| Name: | HSMCI_CR |
| Offset: | 0x00 |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SWRST | PWSDIS | PWSEN | MCIDIS | MCIEN | |||||
| Access | W | W | W | W | W | ||||
| Reset |
Bit 7 – SWRST Software Reset
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Resets the HSMCI. A software triggered hardware reset of the HSMCI is performed. |
Bit 3 – PWSDIS Power Save Mode Disable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Disables the Power Saving Mode. |
Bit 2 – PWSEN Power Save Mode Enable
Warning: Before enabling this
mode, the user must set a value different from 0 in the PWSDIV field of the
HSMCI_MR.
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables the Power Saving Mode if PWSDIS is 0. |
Bit 1 – MCIDIS Multi-Media Interface Disable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Disables the Multi-Media Interface. |
Bit 0 – MCIEN Multi-Media Interface Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables the Multi-Media Interface if MCDIS is 0. |