The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt is not enabled.
1: The corresponding interrupt is enabled.
Name:
HSMCI_IMR
Offset:
0x4C
Reset:
0x0
Property:
Read-only
Bit
31
30
29
28
27
26
25
24
UNRE
OVRE
ACKRCVE
ACKRCV
XFRDONE
FIFOEMPTY
BLKOVRE
Access
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
CSTOE
DTOE
DCRCE
RTOE
RENDE
RCRCE
RDIRE
RINDE
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
CSRCV
SDIOWAIT
SDIOIRQA
Access
R
R
R
Reset
0
0
0
Bit
7
6
5
4
3
2
1
0
NOTBUSY
DTIP
BLKE
TXRDY
RXRDY
CMDRDY
Access
R
R
R
R
R
R
Reset
0
0
0
0
0
0
Bit 31 – UNRE Underrun Interrupt Mask
Bit 30 – OVRE Overrun Interrupt Mask
Bit 29 – ACKRCVE Boot Operation Acknowledge Error Interrupt Mask
Bit 28 – ACKRCV Boot Operation Acknowledge Received Interrupt Mask
Bit 27 – XFRDONE Transfer Done Interrupt Mask
Bit 26 – FIFOEMPTY FIFO Empty Interrupt Mask
Bit 24 – BLKOVRE DMA Block Overrun Error Interrupt Mask
Bit 23 – CSTOE Completion Signal Time-out Error Interrupt Mask
Bit 22 – DTOE Data Time-out Error Interrupt Mask
Bit 21 – DCRCE Data CRC Error Interrupt Mask
Bit 20 – RTOE Response Time-out Error Interrupt Mask
Bit 19 – RENDE Response End Bit Error Interrupt Mask
Bit 18 – RCRCE Response CRC Error Interrupt Mask
Bit 17 – RDIRE Response Direction Error Interrupt Mask
Bit 16 – RINDE Response Index Error Interrupt Mask
Bit 13 – CSRCV Completion Signal Received Interrupt Mask
Bit 12 – SDIOWAIT SDIO Read Wait Operation Status Interrupt Mask
Bit 8 – SDIOIRQA SDIO Interrupt for Slot A Interrupt Mask
Bit 5 – NOTBUSY Data Not Busy Interrupt Mask
Bit 4 – DTIP Data Transfer in Progress Interrupt Mask
Bit 3 – BLKE Data Block Ended Interrupt Mask
Bit 2 – TXRDY Transmit Ready Interrupt Mask
Bit 1 – RXRDY Receiver Ready Interrupt Mask
Bit 0 – CMDRDY Command Ready Interrupt Mask
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.