58.3.3 Wait Mode Current Consumption and Wakeup Time
The Wait mode configuration and measurements are defined as follows:
- Core clock and Host clock stopped
- Current measurement as shown below
- All peripheral clocks deactivated
- BOD disabled
- RTT enabled
The following tables give current consumption and wakeup time(1) in Wait mode.
| Wait Mode Consumption | Typical Value | Unit | |||
|---|---|---|---|---|---|
| at 25°C | at 85°C | at 105°C | |||
| VDDIO = 3.3V | VDDIO = 3.3V | VDDIO = 3.3V | |||
| Conditions | VDDOUT Consumption AMP1 | Total Consumption AMP2 | Total Consumption AMP2 | Total Consumption AMP2 | |
| No activity on the I/Os of the device | – | 0.3 | 3.8 | 7.5 | mA |
| Conditions | Wake-up Time from Wait Mode | Unit |
|---|---|---|
| Resume from internal Flash with Cache enabled | 8.1 | µs |
| Resume from internal Flash with Cache disabled | 8.5 | µs |
| Resume from internal SRAM with Cache disabled | 8 | µs |