58.3.2 Sleep Mode Current Consumption and Wakeup Time
The Sleep mode configuration and measurements are defined as follows:
- Core clock OFF
- VDDIO = VDDIN = 3.3V
- Host Clock (MCK) running at various frequencies with PLLA or the fast RC oscillator
- Fast startup through WKUP0–13 pins
- Current measurement and associated wake-up time (see Note 1), as shown in the following figure
- All peripheral clocks deactivated
- TA = 25°CNote:
- Wake-up time is defined as the delay between the WKUP event and the execution of the first instruction.
The following tables provide current consumption and wake-up time in Sleep mode.
| Core Clock/MCK (MHz) | VDDCORE Consumption (AMP1) | Total Consumption (AMP2) | Unit | Wakeup Time | Unit |
|---|---|---|---|---|---|
| 300/150 | 20 | 24 | mA | 0.85 | µs |
| 250/125 | 17 | 20 | 1.05 | ||
| 150/150 | 20 | 24 | 0.9 | ||
| 96/96 | 12.5 | 15 | 1.4 | ||
| 96/48 | 7.5 | 10 | 2.5 | ||
| 48/48 | 7 | 9.5 | 2.8 | ||
| 24/24 | 3.5 | 5 | 5.6 | ||
| 24/12 | 2 | 3 | 10 | ||
| 12/12 | 2 | 3 | 11.2 | ||
| 8/8 | 1.5 | 2 | 16.8 | ||
| 4/4 | 1.0 | 1.5 | 32.9 | ||
| 4/2 | 0.9 | 1 | 60 | ||
| 4/1 | 0.8 | 1 | 112.6 |
| Core Clock/MCK (MHz) | VDDCORE Consumption (AMP1) | Total Consumption (AMP2) | Unit | Wakeup Time | Unit |
|---|---|---|---|---|---|
| 12 | 2.0 | 2.0 | mA | 12 | µs |
| 8 | 1.5 | 1.5 | 18 | ||
| 4 | 1.0 | 1.1 | 31 | ||
| 2 | 0.8 | 0.8 | 62 | ||
| 1 | 0.6 | 0.7 | 123 | ||
| 0.5 | 0.6 | 0.6 | 247 | ||
| 0.25 | 0.5 | 0.5 | 494 |