Host Write Mode
The SPI sends data to a client device only, for example, an LCD. The limit is given by SPI2 (or SPI5) timing because it gives a maximum frequency above the maximum pad speed, refer to I/O Characteristics), the max SPI frequency is the one from the pad.