Client Read Mode
In client mode, SPCK is the input clock for the SPI. The max SPCK frequency is given by setup and hold timings SPI7/SPI8(or SPI10/SPI11). Since this gives a frequency well above the pad limit, the limit in Client read mode is given by SPCK pad.