45.6.10.6.5 Collision Detection After CRC
As defined in “comm_type” on page 64, if comm_type=1 the LON node can be either be configured to ignore collision after the CRC has been sent but prior to the end of the frame.
US_LONMR.CDTAIL determines whether such collision notifications must be considered or not.