42.8.5 TWIHS Clock Waveform Generator Register
This register can only be written if the WPEN bit is cleared in the TWIHS Write Protection Mode Register.
TWIHS_CWGR is used in Host mode only.
| Name: | TWIHS_CWGR |
| Offset: | 0x10 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| HOLD[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CKDIV[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CHDIV[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLDIV[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 29:24 – HOLD[5:0] TWD Hold Time Versus TWCK Falling
If High-speed mode is selected TWD is internally modified on the TWCK falling edge to meet the I2C specified maximum hold time, else if High-speed mode is not configured TWD is kept unchanged after TWCK falling edge for a period of (HOLD + 3) × tperipheral clock.
Bits 18:16 – CKDIV[2:0] Clock Divider
The CKDIV is used to increase both SCL high and low periods.
Bits 15:8 – CHDIV[7:0] Clock High Divider
The SCL high period is defined as follows:
thigh = ((CHDIV × 2CKDIV) + 3) × tperipheral clock
Bits 7:0 – CLDIV[7:0] Clock Low Divider
The SCL low period is defined as follows:
tlow = ((CLDIV × 2CKDIV) + 3) × tperipheral clock