57.13.1.13.1 Timing Conditions
Timings are given assuming the load capacitance as shown in the following table.
| Supply | CL Max. |
|---|---|
| 3.3V | 30 pF |
Timings are given assuming the load capacitance as shown in the following table.
| Supply | CL Max. |
|---|---|
| 3.3V | 30 pF |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.