5.1 Reference Design: SmartBERT IP Design
(Ask a Question)The reference design implements the PolarFire transceiver in PMA mode. The design includes a CoreSmartBERT core along with TX_PLL and XCVR_REF_CLK macros. The following figure shows the block diagram of the SmartBERT design.