5.1.2 Port Description

The following table lists the important ports for the design.

Table 5-1. Port List for the CoreSmartBERT IP Design
PortDirectionDescription
LANE0_RXD_PInputTransceiver Receiver differential input
LANE0_RXD_NInputTransceiver Receiver differential input
REF_CLK_PAD_PInputTransmit PLL input clock from reference clock interface
REF_CLK_PAD_NInputTransmit PLL input clock from reference clock interface
LANE0_TXD_POutputTransceiver Transmitter differential output
LANE0_TXD_NOutputTransceiver Transmitter differential output