3.1 Transmitter

The internal Power Amplifier (PA) has a maximum output power of +4 dBm. This is applied to Class 2 or Class 3 radios, without an external RF PA. The transmitter directly performs the IQ conversion to minimize the frequency drift.