1.3 Details on Individual Family Members
The devices of the PIC16(L)F184XX family described in the current data sheet are available in 14/20-pin packages. The block diagram for this device is shown in Figure 1-1.
The devices have the following differences:
- Program Flash Memory.
- Data Memory SRAM.
- Data Memory EEPROM.
- A/D channels.
- I/O ports.
- Enhanced USART.
- Input Voltage Range/Power Consumption.
All other features for devices in this family are identical. These are summarized in the following “Device Features” table.
The pinouts for all devices are listed in the pin summary tables.
| Features | PIC16(L)F18425 | PIC16(L)F18445 |
|---|---|---|
| Program Memory (KBytes) | 14 | 14 |
| Program Memory (Instructions) | 8192 | 8192 |
| Data Memory (Bytes) | 1024 | 1024 |
| Data EEPROM Memory (Bytes) | 256 | 256 |
| Packages |
14 - PDIP 14 - SOIC (3.9 mm) 14 - TSSOP 16 - UQFN (4x4) |
20 - PDIP 20 - SOIC (7.5 mm) 20 - SSOP 20 - UQFN (4x4) |
| I/O Ports | A, C | A, B, C |
| Capture/Compare/PWM Modules (CCP) | 4 | 4 |
| Configurable Logic Cell (CLC) | 4 | 4 |
| 10-Bit Pulse-Width Modulator (PWM) | 2 | 2 |
| 12-Bit Analog-to-Digital Module (ADC2) with Computation Accelerator | 11 channels | 17 channels |
| 5-Bit Digital-to-Analog Module (DAC) | 1 | 1 |
| Comparators | 2 | 2 |
| Numerical Contolled Oscillator (NCO) | 1 | 1 |
| Interrupt Sources | 40 | 40 |
| Timers (16-/8-bit) | 4 | 4 |
| Serial Communications |
2 MSSP 1 EUSART |
2 MSSP 1 EUSART |
| Complementary Waveform Generator (CWG) | 2 | 2 |
| Zero-Cross Detect (ZCD) | 1 | 1 |
| Data Signal Modulator (DSM) | 1 | 1 |
| Reference Clock Output Module | 1 | 1 |
| Peripheral Pin Select (PPS) | YES | YES |
| Peripheral Module Disable (PMD) | YES | YES |
| Programmable Brown-out Reset (BOR) | YES | YES |
| Resets (and Delays) | POR, BOR,
RESET Instruction, Stack Overflow, Stack Underflow (PWRT, OST),
MCLR, WDT | POR, BOR,
RESET Instruction, Stack Overflow, Stack Underflow (PWRT, OST),
MCLR, WDT |
| Instruction Set |
50 instructions 16-levels hardware stack |
50 instructions 16-levels hardware stack |
| Operating Frequency | DC – 32 MHz | DC – 32 MHz |
- See applicable chapters for more information on peripherals.
- PORTB available only on 20-pin or higher pin-count devices.