1.5 Register Legend

The table below describes the conventions for bit types and bit Reset values used in the current data sheet.
Table 1-2. Register Legend
ValueDescription
RORead-only bit
WWritable bit
UUnimplemented bit, read as ‘0
PProgrammable bit
1Bit is set
0Bit is cleared
xBit is unknown
uBit is unchanged
-n/nValue at POR and BOR/Value at all other Resets
qReset Value is determined by hardware
fReset Value is determined by fuse setting
gReset Value at POR for PPS re-mappable signals