23.2.1 CCPTMRS0
| Name: | CCPTMRS0 |
| Offset: | 0x21E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| C4TSEL[1:0] | C3TSEL[1:0] | C2TSEL[1:0] | C1TSEL[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 1 | 0 | 1 | 0 | 1 | 0 | 1 | |
Bits 0:1, 2:3, 4:5, 6:7 – CxTSEL CCPx Timer Selection bits
| Value | Description |
|---|---|
11 | CCPx is based off Timer5 in Capture/Compare mode and Timer6 in PWM mode |
10 | CCPx is based off Timer3 in Capture/Compare mode and Timer4 in PWM mode |
01 | CCPx is based off Timer1 in Capture/Compare mode and Timer2 in PWM mode |
00 | Reserved |