23.2.2 CCPTMRS1
| Name: | CCPTMRS1 |
| Offset: | 0x21F |
CCP Timers Control Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| P7TSEL[1:0] | P6TSEL[1:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 1 | 0 | 1 | |||||
Bits 2:3, 4:5 – PxTSEL PWMx Timer Selection bits
| Value | Description |
|---|---|
11 |
PWMx based on TMR6 |
10 |
PWMx based on TMR4 |
01 |
PWMx based on TMR2 |
00 |
Reserved |