27.12.5 MDxCARH

Modulation High Carrier Control Register
Name: MDxCARH
Offset: 0x089B

Bit 76543210 
     CHS[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – CHS[3:0] Modulator Carrier High Selection bits

Table 27-3. MDCARH Source Selections
MDCARH
CHS[3:0] Connection
1111 Reserved
1110 CLC4 OUT
1101 CLC3 OUT
1100 CLC2 OUT
1011 CLC1 OUT
1010 NCO1 OUT
1001 PWM7 OUT
1000 PWM6 OUT
0111 CCP4 OUT
0110 CCP3 OUT
0101 CCP2 OUT
0100 CCP1 OUT
0011 CLKREF output
0010 HFINTOSC
0001 FOSC (system clock)
0000 Pin selected by MDCARHPPS