34.15.5 CMxPCH
| Name: | CMxPCH |
| Offset: | 0x993,0x997 |
Comparator x Noninverting Channel Select Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PCH[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – PCH[2:0] Comparator Noninverting Input Channel Select bits
| PCH | Positive Input Source |
|---|---|
111 | CxVP connects to VSS |
110 | CxVP connects to FVR Buffer 2 |
101 | CxVP connects to DAC1 output |
100 | CxVP not connected |
011 | CxVP not connected |
010 | CxVP not connected |
001 | CxVP not connected |
000 | CxVP connects to CxIN0+ pin |