17.1 CLC Setup
Programming the CLC module is performed by configuring the four stages in the logic
signal flow. The four stages are:
- Data selection
- Data gating
- Logic function selection
- Output polarity
Each stage is set at run time by writing to the corresponding CLC Special Function Registers (SFR). This has an extra advantage of permitting logic reconfiguration on-the-fly during program execution.