The SCIE and PCIE bits can
enable the generation of an interrupt in Client modes that do not typically support this
function. These bits will have no effect in Client modes where interrupt on Start and Stop
detect are already enabled.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.