13.2 Enabling a Module
When the register bit is cleared, the module is re-enabled and will be in its Reset state; SFR data will reflect the POR Reset values. Depending on the module, it may take up to one full instruction cycle for the module to become active.
Important: There must be no
interaction with the module (e.g., writing to registers) for at least one instruction after
it has been re-enabled.