13.1 Disabling a Module
A peripheral can be disabled by setting the corresponding peripheral disable bit in the PMDx register. Disabling a module has the following effects:
- All clock and control inputs to the module are suspended; there are no logic transitions, and the module will not function
- The module is held in Reset
- Writing to the SFRs is disabled
- Reading returns
0x00
- Analog outputs are disabled; digital outputs read as
‘
0’