29.6.1 I2C Host Mode Operation
The host device generates all of the serial clock pulses and the Start and Stop conditions. A transfer is ended with a Stop condition or with a Repeated Start condition. Since the Repeated Start condition is also the beginning of the next serial transfer, the I2C bus will not be released.
In Host Transmitter mode, serial data is output through SDA, while
SCL outputs the serial clock. The first byte transmitted contains the client address of the
receiving device (7 bits) and the R/W bit. In
this case, the R/W bit will be logic ‘0’. Serial
data is transmitted eight bits at a time. After each byte is transmitted, an Acknowledge
bit is received. Start and Stop conditions are output to indicate the beginning and the end
of a serial transfer.
In Host Receive mode, the first byte transmitted contains the client
address of the transmitting device (7 bits) and the R/W bit. In this case, the R/W bit will be logic ‘1’. Thus, the
first byte transmitted is a 7-bit client address followed by a ‘1’ to indicate the receive bit. Serial data is received
via SDA, while SCL outputs the serial clock. Serial data is received eight bits at a time.
After each byte is received, an Acknowledge bit is transmitted. Start and Stop conditions
indicate the beginning and end of transmission.
A Baud Rate Generator is used to set the clock frequency output on SCL. See Baud Rate Generator for more details.