11.8.5 WDTTMR

WDT Timer Register (Read-Only)
Note:
  1. The 18-bit WDT prescale value, PSCNT[17:0], includes the WDTPSL, WDTPSH and the lower two bits of the WDTTMR registers. PSCNT[17:0] is intended for debug operations and may be read during normal operation.
Name: WDTTMR
Offset: 0x810

Bit 76543210 
 WDTTMR[4:0]STATEPSCNT[1:0] 
Access RORORORORORORORO 
Reset 00000000 

Bits 7:3 – WDTTMR[4:0] Watchdog Window Value bits

WINDOW WDT Window State Open Percent
Closed Open
111 N/A 00000-11111 100
110 00000-00011 00100-11111 87.5
101 00000-00111 01000-11111 75
100 00000-01011 01100-11111 62.5
011 00000-01111 10000-11111 50
010 00000-10011 10100-11111 37.5
001 00000-10111 11000-11111 25
000 00000-11011 11100-11111 12.5

Bit 2 – STATE WDT Armed Status bit

ValueDescription
1 WDT is armed
0 WDT is not armed

Bits 1:0 – PSCNT[1:0]  Prescale Select Upper bits(1)

The 18-bit WDT prescale value, PSCNT[17:0], includes the WDTPSL, WDTPSH and the lower two bits of the WDTTMR registers. PSCNT[17:0] is intended for debug operations and may be read during normal operation.