If WDTCCS in CONFIG3 = 111, the Reset value of WDTCS is ‘000’.The Reset value (q) of WINDOW is determined by
the value of WDTCWS in the CONFIG3 register.If WDTCCS in CONFIG3 ≠ 111, these bits are read-only.If WDTCWS in CONFIG3 ≠ 111, these bits are read-only.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.