12.5.1 VREGCON

Voltage Regulator Control Register

Name: VREGCON
Offset: 0x812

Bit 76543210 
       VREGPM  
Access R/W 
Reset 0 

Bit 1 – VREGPM Voltage Regulator Power Mode Selection bit

This register is available only for F devices.
ValueDescription
1 Low-Power Sleep mode enabled in Sleep. Draws lowest current in Sleep, slower wake-up
0 Normal Power mode enabled in Sleep. Draws higher current in Sleep, faster wake-up