4.1 Configuration Words
There are five Configuration Words that allow the user to select the device oscillator, Reset, and memory protection options. These are implemented at 8007h through 800Bh.
Note: The DEBUG bit in Configuration Word
2 is managed automatically by device development tools including debuggers and
programmers. For normal device operation, this bit needs to be maintained as a
‘
1’.