5.1.5.8 SYS_GetRandomSequence Function

Syntax

int SYS_GetRandomSequence(uint8_t *buffer, unsigned long size);

Description

This function generates a sequence of random numbers and copies them into the buffer.

The function uses the same mechanism as the SYS_GetRandomNumber() function but creates the specified number of random bytes.

Input Parameters
Parameter NameDescription
bufferThe buffer to hold generated random data
sizeThe number of bytes of random data to compute and store in the buffer
Return Type and Values
  • ‘0’ – Indicates successful completion