5.1.5.14 SYS_PostEvent Function
Sytax
void SYS_PostEvent(SYS_EventId_t id, SYS_EventData_t data);
Description
This function helps to deliver a posted event to all subscribed receivers.
Input Parameters
| Parameter Name | Description |
|---|---|
id | Event ID |
data | Associated data that is passed to callback functions of event’s receivers |
Return Type and Values
- None