5.1.5.5 SYS_GetBitCloudRevision Function
Syntax
bool SYS_GetBitCloudRevision(uint8_t *strVersion, uint32_t *intVersion);Description
This function reads the version number in CS and returns as string and int.
Input Parameters
Return Type and Values
| Parameter Name | Description |
|---|---|
strVersion | String version |
intVersion | Integer version |
bool. true– Indicates successfalse– Indicates failure (version is unavailable)