5.1.5.18 SYS_Swap Function
Syntax
void SYS_Swap(uint8_t *array, uint8_t length);Description
This function performs swap bytes in an array of length.
Input Parameters
| Parameter Name | Description |
|---|---|
array | Pointer to array |
length | Array length |
Return Type and Values
- None