5.1.5.20 ZB_HpaInit Function
Syntax
void ZB_HpaInit(ZbHpaCpsSetCallback_t setHpaCpsCallback);
Description
This function initializes Zigbee® with High Power Amplifier (HPA) functionalities enabled. This function is applicable for the WBZ451H Modules.
Input Parameters
| Parameter Name | Description |
|---|---|
setHpaCpsCallback | Function callback to the application |
Return Type and Values
- None