9.20.1.2 +WSTA
This command is used to control or query the DCE’s station mode functionality.
Security – Default Security for the command is: GGGG
Command |
Description |
Security |
---|---|---|
|
Read status of STA function |
|
|
Set state of STA function |
|
Parameter Name |
Type |
Description |
---|---|---|
|
Integer |
State of the Wi-Fi station feature
|
Response |
Description |
---|---|
|
State |
Element Name |
Type |
Description |
---|---|---|
|
Integer |
Association ID |
|
Integer |
Connected state
|