9.24.1.5 +ECCRDSLOT
This command is used to read data from a ECC device slot.
Security – Default Security for the command is:
GGGG
|
Command |
Description |
Security |
|---|---|---|
AT+ECCRDSLOT=<ECCZONETYPE>,<SLOT>,<OFFSET>,<LENGTH> |
ECC Slot Read | GGGG |
AT+ECCRDSLOT=<SLOT>,<OFFSET>,<LENGTH> |
ECC Slot Read | GGGG |
|
Parameter Name |
Type |
Description |
|---|---|---|
<ECCZONETYPE> | Integer |
ECC zone type
|
|
|
Integer |
The Slot number in the ECC device Valid range is 0 to 15 |
|
|
Integer |
Byte Offset from where to read/ write |
|
|
Integer |
The number of bytes the DTE wishes to write |
|
Response |
Description |
|---|---|
|
|
ECC device read slot response |
|
Element Name |
Type |
Description |
|---|---|---|
<DATA> | Byte Array |
Data read from the slot |