9.24.1.6 Examples
Example Command Sequence 5: Reading Serial Number from ECC device
→ AT+ECCRDSER Read Serial Number
← +ECCRDSER:18,"0123BB7259B5335712" Serial Number read
← OK
→ AT+ECCRDSLOT=8,0,16 Reading 16 Bytes from Slot 8 with offset 0
← +ECCRDCERT:16,"Hello Microchip\0" Bytes read from the Slot 8
← OK