6.1.8 Basic MQTT Demo Application
This RNWF11 application demonstrates unencrypted connection with Mosquitto MQTT server. The RNWF11 board acts as a MQTT client and connects to test.mosquitto.org. It requires only few Wi-Fi configuration changes, and the user can easily connect to Mosquitto server and send or receive messages.