6.1 8-bit Example Applications
The host example applications provide few examples to demonstrate the RNWF11 features and capabilities. These set of applications are based on
AVR128 Host MCU. These examples use the following development tools:Figure 6-1. Host Companion Mode
- AVR128DB48 Curiosity Nano Evaluation Kit (EV35L43A)
- Curiosity Nano Base for Click boards® (AC164162)
- RNWF11 Add On Board (EV12H55A)
These example applications can be downloaded or cloned by any one of these methods:
- From the RNWF GitHub page, download the ZIP file.
- Using Git CMD, for more details on using GitBash, refer to the Cloning the Application section.