The RNWF11 Add On Board contains an RNWF11PC Module. The signals required for control interface and other status/event indicators are connected to the on-board features of the Add On Board for flexibility and rapid prototyping.Figure 2-2. RNWF11 Add On Board (EV12H55A) – Top ViewFigure 2-3. RNWF11 Add On Board (EV12H55A) – Bottom View