4.1.2 Host MCU Board with mikroBUS Socket via mikroBUS Interface
The RNWF11 Add On Board can also be used by host MCU boards with mikroBUS sockets using the control interface. The following table shows how the pinout on the RNWF11 Add On Board mikroBUS interface corresponds to the pinout on the mikroBUS socket.
| Pin No on mikroBUS™ | Standard Pin on mikroBUS™ | Pin on RNWF11PC Module | Description |
|---|---|---|---|
| 1 | AN | — | — |
| 2 | RST | NMCLR | RNWF11PC Module reset pin |
| 3 | CS | PA1, SPI1CS | RNWF11PC Module SPI1 Chip select. Default Connection |
| PA11, UART1RTS | RNWF11PC Module UART RTS. By default, not connected. | ||
| PA13, UART1CTS | RNWF11PC Module UART CTS. By default, not connected. | ||
| 4 | SCK | PC6, SCK1 | SPI Flash SST26VF032B SPI Synchronous serial clock I/O |
| 5 | SDO | PC8, SDO1 | SPI Flash SST26VF032B SPI1 Data Out |
| 6 | SDI | PA11, UART1RTS | RNWF11PC Module UART RTS. By default, not connected. |
| PA13, UART1CTS | RNWF11PC Module UART CTS. By default, not connected. | ||
| PC7, SDI1 | SPI Flash SST26VF032B SPI1 Data in. Default connection. | ||
| 7 | 3.3V | 3.3V | 3.3V from host MCU socket |
| 8 | GND | GND | GND |
| Pin No on mikroBUS™ | Standard Pin on mikroBUS™ | Pin on RNWF11PC Module | Description |
|---|---|---|---|
| 1 | PWM | PA10, WAKE_INPUT/INT0 | Wake input |
| 2 | INT | PB12, IRQ | Interrupt |
| 3 | TX(1) | UART1 TXD | RNWF11PC Module UART TXD. By default, not connected. |
| UART1 RXD | RNWF11PC Module UART RXD. Default connection | ||
| 4 | RX(1) | UART1 RXD | RNWF11PC Module UART RXD. By default, not connected. |
| UART1 TXD | RNWF11PC Module UART TXD. Default connection | ||
| 5 | SCL | PA4, SCL1 | RNWF11PC Module I2C1 Synchronous Serial clock I/O |
| 6 | SDA | PA5, SDA1 | RNWF11PC Module I2C1 Data Input/Output |
| 7 | 5V | 5V | 5V from host MCU socket |
| 8 | GND | GND | GND |
Note:
| |||