9.15.1.4 +SOCKBM

This command is used to bind a socket to a multicast group.

Security – Default Security for the command is: GGGG

Table 9-141. Command Syntax

Command

Description

Security

AT+SOCKBM=<SOCK_ID>,<MCAST_ADDR>,<MCAST_PORT>

Bind to a multicast port

GGGG

Table 9-142. Command Parameter Syntax

Parameter Name

Type

Description

<SOCK_ID>

Integer

The socket ID. Valid range is 1-65535

<MCAST_ADDR>

String

The address of the multicast group

<MCAST_PORT>

Integer

The port number of the multicast group