37.4.39 I3CxMRS
| Name: | I3CxMRS |
| Address: | 0x0AD, 0x0E0 |
Maximum Read Speed
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MRS[7] | MRS[6] | MRS[5:3] | MRS[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – MRS[7] MIPI Reserved
Bit 6 – MRS[6] Stop between Write-to-Read
| Value | Description |
|---|---|
| 1 | If I3CxMRT != 0, the Target permits Write-to-Read to be split by a Stop condition |
| 0 | If I3CxMRT !=0, the Target does not permit Write-to-Read to be split by a Stop condition. A Stop in between will cancel the Read request. |
Bits 5:3 – MRS[5:3] Clock To Data Turnaround Time (TSCO)
| Value | Description |
|---|---|
| 111 | TSCO > 12 ns and is reported by private agreement |
| 110 | MIPI Reserved |
| 101 | MIPI Reserved |
| 100 | ≤12 ns |
| 011 | ≤11 ns |
| 010 | ≤10 ns |
| 001 | ≤9 ns |
| 000 | ≤8 ns |
Bits 2:0 – MRS[2:0] Maximum Sustained Read Speed for Non-CCC Messages
| Value | Description |
|---|---|
| 111 | MIPI Reserved |
| 110 | MIPI Reserved |
| 101 | MIPI Reserved |
| 100 | 2 MHz |
| 011 | 4 MHz |
| 010 | 6 MHz |
| 001 | 8 MHz |
| 000 | FSCL Max |