37.2.7.2.12 Get Maximum Data Speed (GETMXDS)
The Controller uses the Direct GETMXDS CCC to read the maximum data speed that
the Target supports when it sets the BCR0 bit (device is speed-limited). Refer to Speed
Limitations for more information. This CCC transmits the
I3CxMWS, I3CxMRS, and
I3CxMRT registers from the Target with the Most Significant
bit first. The frame format for Direct Read GETMXDS CCC is shown in Figure 37-39 (Format 1) and Figure 37-40 (Format 2).
Important: This Target module supports GETMXDS CCC Formats 1 and 2 only.
GETMXDS CCC Format 3 is not supported.