Jump to main content
20.6.8 Peripheral BUS Clock Enable Mask3 Register
Note: AHB = Advanced High-performance
Bus
APB = Advanced Peripheral Bus
Table 20-9. Register Bit Attribute
Legend
Symbol
Description
Symbol
Description
Symbol
Description
R
Readable bit
HC
Cleared by Hardware
(Grey cell)
Unimplemented
W
Writable bit
HS
Set by Hardware
X
Bit is unknown at Reset
K
Write to clear
S
Software settable bit
—
—
Name: CLKMSK3 Offset: 0x48 Reset: 0x0007_FFFF Property: PAC Write-Protection
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 MSK19 MSK18 MSK17 MSK16 Access R/W R/W R/W R/W Reset 1 1 1 1
Bit 15 14 13 12 11 10 9 8 MSK15 MSK14 MSK13 MSK12 MSK11 MSK10 MSK9 MSK8 Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 1 1 1 1 1 1 1 1
Bit 7 6 5 4 3 2 1 0 MSK7 MSK6 MSK5 MSK4 MSK3 MSK2 MSK1 MSK0 Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 1 1 1 1 1 1 1 1
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19 – MSKn Clock Enable Mask
n
Bit Number
Module
0
SERCOM4
1
SERCOM5
2
SERCOM6
3
SERCOM7
4
TCC4
5
TCC5
6
TCC6
7
TCC7
8
ADC
9
AC
10
PTC
11
I2S
12
PCC
13
CCL
14
PDEC
15
ETH
16
TRNG
17
USB
18
EBI
19
BSDAP
On this page
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19 – MSKn Clock Enable Mask
n
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.