Jump to main content
20.6.5 Peripheral BUS Clock Enable Mask0 Register
Note: AHB = Advanced High-performance
Bus
APB = Advanced Peripheral Bus
Table 20-6. Register Bit Attribute
Legend
Symbol
Description
Symbol
Description
Symbol
Description
R
Readable bit
HC
Cleared by Hardware
(Grey cell)
Unimplemented
W
Writable bit
HS
Set by Hardware
X
Bit is unknown at Reset
K
Write to clear
S
Software settable bit
—
—
Name: CLKMSK0 Offset: 0x3C Reset: 0x007F_FFFF Property: PAC Write-Protection
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 MSK22 MSK21 MSK20 MSK19 MSK18 MSK17 MSK16 Access R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 1 0 0
Bit 15 14 13 12 11 10 9 8 MSK15 MSK14 MSK13 MSK12 MSK9 MSK8 Access R/W R/W R/W R/W R/W R/W Reset 1 1 1 1 1 1
Bit 7 6 5 4 3 2 1 0 MSK6 MSK5 MSK4 MSK3 Access R/W R/W R/W R/W Reset 1 1 1 1
Bits 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22 – MSKn Clock Enable Mask
Bits 8, 9 – MSKn Clock Enable Mask
Bits 0, 1, 2, 3 – MSKn Clock Enable Mask
Bit Number
Module
3
DSU_AHB
4
FCR
5
FCW
6
PAC
8
DMA0
9
DMA1
12
PRM
13
CAN0
14
CAN1
15
ETH
16
SQI
17
SDMMC0
18
SDMMC1
19
USBFS
20
USBHS
21
EBI
22
HSM
On this page
Bits 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22 – MSKn Clock Enable Mask Bits 8, 9 – MSKn Clock Enable Mask Bits 0, 1, 2, 3 – MSKn Clock Enable Mask
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.