Jump to main content
20.6.6 Peripheral BUS Clock Enable Mask1 Register
Note: AHB = Advanced High-performance
Bus
APB = Advanced Peripheral Bus
Table 20-7. Register Bit Attribute
Legend
Symbol
Description
Symbol
Description
Symbol
Description
R
Readable bit
HC
Cleared by Hardware
(Grey cell)
Unimplemented
W
Writable bit
HS
Set by Hardware
X
Bit is unknown at Reset
K
Write to clear
S
Software settable bit
—
—
Name: CLKMSK1 Offset: 0x40 Reset: 0x0006_FFFF Property: PAC Write-Protection
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 MSK19 MSK18 Access R/W R/W Reset 1 0
Bit 15 14 13 12 11 10 9 8 MSK15 MSK14 MSK13 MSK12 MSK11 MSK10 Access R/W R/W R/W R/W R/W R/W Reset 0 0 1 1 1 1
Bit 7 6 5 4 3 2 1 0 MSK7 MSK6 MSK5 MSK2 MSK1 MSK0 Access R/W R/W R/W R/W R/W R/W Reset 1 1 1 1 1 1
Bits 18, 19 – MSKn Clock Enable Mask
n
Bits 10, 11, 12, 13, 14, 15 – MSKn Clock Enable Mask n
Bits 5, 6, 7 – MSKn Clock Enable Mask n
Bits 0, 1, 2 – MSKn Clock Enable Mask n
Bit Number
Module
0
DSU_APB
1
FCR
2
FCW
5
RSTC
6
OSCCTRL
7
OSC32KCTRL
10
FREQM
11
WDT
12
RTC
13
EIC
14
PAC
15
TRAM
18
MBISTINTF
19
TDM
On this page
Bits 18, 19 – MSKn Clock Enable Mask
n Bits 10, 11, 12, 13, 14, 15 – MSKn Clock Enable Mask n Bits 5, 6, 7 – MSKn Clock Enable Mask n Bits 0, 1, 2 – MSKn Clock Enable Mask n
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.