20.6.7 Peripheral BUS Clock Enable Mask2 Register
Note: AHB = Advanced High-performance
Bus
APB = Advanced Peripheral Bus
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CLKMSK2 |
Offset: | 0x44 |
Reset: | 0x0000_7FFF |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
MSK14 | MSK13 | MSK12 | MSK11 | MSK10 | MSK9 | MSK8 | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MSK7 | MSK6 | MSK5 | MSK4 | MSK2 | MSK1 | MSK0 | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14 – MSKn Clock Enable Mask n
Bits 0, 1, 2 – MSKn Clock Enable Mask n
Bit Number | Module |
---|---|
0 | PORT |
1 | DMA0 |
2 | DMA1 |
4 | PRM |
5 | IDAU |
6 | EVSYS |
7 | SERCOM0 |
8 | SERCOM1 |
9 | SERCOM2 |
10 | SERCOM3 |
11 | TCC0 |
12 | TCC1 |
13 | TCC2 |
14 | TCC3 |